Avda. Los Pajaritos 3195, Oficina 1410
Edificio Centro Maipú
Maipú – Santiago
Screw drives are machine elements that convert rotary motion into linear motion. drylin® lead screw modules are always based on self-lubricating plastic nuts, thus enabling long-lasting operation without external lubrication.
Küppersbusch GmbH manufactures customer-specific beverage filling systems with igus® bearing technology.
Dry operating high-performance polymers from igus® enable a wide range of settings in Krones' labelling machines.
This 3D printer is only 10 centimetres high but can print objects with the highest quality.
Sturdy lead screw linear system for extracting paper ice-cream cones.
Lubricant-free lead screw units for a bottling plant in the medical technology
Because it is lubricant-free and has the option of providing continuous adjustment, a decision was made to use a drylin® trapezoidal lead screw in this application.
Lubricant and clearance-free lead screw nut system ensures precision glue dispensing on an edge-gluing machine
Plastic plain bearings in process engineering: Completely maintenance and lubricant-free.
A book scanner to digitize cultural heritage uses lubricant-free drylin® trapezoidal lead screw nuts.
Lubricant and maintenance-free drylin® lead screw units for solar technology.
This rehab equipment uses drylin® lead screw nuts for format adjustments.
Use of leadscrews with flange for a train control panel switching device ("linear switch").
Freedom from lubrication and cleanroom compatibility can be ensured with the maintenance-free steep thread nuts.
Among other things, the weight of this laser marking unit could be halved by the use of drylin®.
By the use of clearance-free pretensioned nuts in format changing systems in the paper industry, a precise and maintenance-free adjustment of the formats is enabled.
By using drylin® TR steep thread nuts in two chess computers, large strokes can be covered in the shortest possible time.
Tuercas de rosca trapezoidal drylin® y polímeros de alto rendimiento iglidur® en un puesto de mezcla de dos componentes.
Chemical-resistant and corrosion-free: maintenance-free polymer plain bearings in catering kitchen appliances.
Less production complexity
When it comes to designing customer-specific folding box gluing machines, special machine constructor Bernhardt Maschinenbau relies on lubricant and maintenance-free linear plain bearings.
No matter how much the sun shines: these sunshades ensure pleasant light conditions within the building.
Precisos y de larga duración - Los Cojinetes de plástico en un nuevo tipo de máquinas de hendir.