High helix lead screw

The high-helix lead screw is part of our lead screw range, which is specifically designed for fast and efficient applications. Thread diameters from 5 to 20mm and pitches from 5 to 100mm are available in our online shop. The standard material for the dryspin high helix lead screw is AISI 304 stainless steel; the lead screw is also available in aluminium. The stainless steel ensures 100% corrosion resistance and reduced wear. The dryspin high helix lead screw is typically rolled, which guarantees good surface quality and cost-effective manufacturing. Our lubrication-free lead screw nut made of tribologically optimised plastic is a perfect match for the lead screws. The high helix lead screw is available with right-hand, left-hand and reverse threads.

As an alternative for applications with a lower pitch or special requirements regarding self-locking and efficiency, we also offer low-pitch and trapezoidal lead screws. You can either make an order in our online shop or via our lead screw configurator. This allows you to find the right dryspin lead screw quickly and customise the ends on both sides.

Cantidad de productos: 0
Lamentablemente, en estos momentos no hay productos disponibles en esta categoría. ¿Necesitas ayuda o una solución a medida? Con el chat online de igus® le ayudaremos a encontrar una solución rápida. O bien Envíenos un mensaje

Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos