Cambiar idioma :
The bearings of single-axis solar trackers are exposed to adverse environmental conditions over a period of 25 years, ideally without failures and with as little maintenance as possible. The bearings' load profile includes UV radiation, high and low temperatures as well as dirt, sand and dust. Under these conditions, a pillow block bearing made of high-performance plastic with incorporated lubricant proves its worth.

En persona:
De lunes a viernes de 8:00 a 18:00h
Online:
24h