Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
My contact person
Vendortec Chile

Avda. Los Pajaritos 3195, Oficina 1410

Edificio Centro Maipú

Maipú – Santiago

+56 - 22 710 58 25
CL(ES)

Participant of the manus® contest

437 entrants from 33 countries

This year’s manus® is the second manus® award to be announced worldwide. 437 entrants from 33 countries participated in it with their applications. They have competed for the Gold, the Silver and the Bronze manus®.
 
The objective of the plastic bearing award is to recognize applications that are characterized by technical and economic efficiency and boldness. Maintenance-free polymer bearings today enable solutions that combine apparent contradictions: Technical innovations and cost reduction. The jury would like to encourage innovative applications with plastic bearings in all industrial sectors. Maintenance-free polymer bearings today enable solutions that combine apparent contradictions: Technical innovations and cost reduction. The jury would like to encourage innovative applications with plastic bearings in all industrial sectors.

Home exercise machine

manus® 2013 Gold: This device brings the cross-country ski trail to your living room.

Pneumatic rotary piston engine

manus® 2013 Silver: This pneumatic rotary piston engine provides trouble-free use for an uninterrupted power supply.

Friction clutch

manus® 2013 Bronze: This friction clutch provides protection against overloading the drive train in a machine for harvesting fodder.

Organizing furniture

There are no squeaks in this furniture.

Disc harrow

This disc harrow can easily adjust to any width.

Design football table

This football table, made of concrete, allows accurate goal kicks and defensive actions every time.

Harpoon

This harpoon can be stretched effortlessly.

Filling system

This bottle-filling system for thin to viscous materials works fast and precisely, thanks to numerous igus® products.

Pedals

These pedals for control of ultralight aircraft can be moved easily, smoothly and synchronously.

Energy converter

This system converts ocean wave energy into electrical energy.

Surveillance camera

This surveillance camera is totally adjustable.

Thermoforming machine

This deep drawing machine fits perfectly in the new packaging sizes.

Total body trainer

This outdoor total body trainer can be used without friction in any type of weather.

Fitness equipment

This outdoor fitness equipment for public parks has no problem with moisture or temperature extremes.

Power wrench

This machine has a precision of +/- 0.01 mm for tightening screws along the PVC profile.

Sailing boat

This sailing boat can be steered perfectly thanks to an optimum connection between the tiller and rudder.

Coffee percolator

This coffee percolator brews coffee to a perfect temperature.

Valve adjustment

This spray valve adjustment in the spraying line for oiling metal strips can be set steplessly to any new strip size.

Gear lever

The gears of an MG Rover with IB5 gearbox can easily be engaged using this gear lever.

Manufacturing machine

This machine makes high-precision telescopic magnifying spectacles for surgeons.

Spray suntan cabin

No-one remains pale in this cabin.

Planting machine

This planting machine is easy to manoeuvre.

Ultralight aircraft

This amphibious ultralight aircraft cuts a good figure both in the air andin the water.

3D Printing machine

This printer produces three-dimensional plastic parts in the shortest possible time.

Tricycle

This three-wheeler can be converted into a shopping cart in less than eight seconds.

Turbine

This turbine, with a power rating of about 50 MW, has been in operation since 1950.

Windmill

This windmill keeps running and running and running.

Production machine

This machine manufactures plastic packaging out of thermoplastic film, among other things.

Toilets

These toilets are never leaky – at least not in the lavatory cistern.

Seat post

This seat post for racing bikes will make the next Tour de France a breeze.

Airplane

This plane contains many iglidur® plain bearings.

Fertilizing machine

A stirring shaft allows this fertilizing machine to operate reliably and without loss of fertilizer.

Filling system

This line is used to fold, glue, fill, sterilise and seal milk cartons.

Veneer saw

This veneer saw cuts precisely down to the last 0.1 millimetre – over lengths of up to 3.15 metres.

Filling system

This bottle-filling system for thin to viscous materials works fast and precisely, thanks to numerous igus® products.

Tripod

This tripod for surgical microscopes rotates smoothly.

Sunshades

Once it‘s dark, these sunshades can be folded open and illuminated for a nice ambiance.

Vertical wind turbine

This vertical wind turbine can withstand wind and weather. The vane bearings in particular are subject to an enormous load in heavy winds due to the extreme centrifugal forces.

Harvesting machine

You will never have backache from strawberry picking again thanks to this harvesting machine.

Cooling system

Around 10.000 blood bottles are stored in and automatically dispensed from this refrigerator.

Moulding machine

This moulding machine is used to make hollow cast parts with the aid of the waxmelting process.

Pig gate

This pig gate opens doors automatically.

Dispensing machine

This automatic machine dispenses over-the-counter medications even when all chemists are closed.

Camera carriage

This camera carriage allows impressive time lapse images to be taken.

Gynaecologist‘s chair

This gynaecologist‘s chair not only stands out thanks to its design.

Dialysis pump

This dialysis machine is durable and works absolutely reliably.

Interactive mirror

This mirror understands what people mean by their gestures.

Exploration robot

This robot would get on fine on Mars.

Surveillance camera

This 360° surveillance camera works absolutely reliably and is very durable.

Rocking chair

This freely rocking chair has nothing in common with grandpa‘s rocking chair.

Artificial foot

This artificial foot works just as reliably as a real foot.

Electric pistons

This development could revolutionize industrial automation.

Tilting device

This tilting device is used for the effortless emptying of large containers.

Dumping mechanism

This dumper truck empties out your cargo reliably.

This steering system remains precise even on uneven roads.

Steering remains absolutely precise, even on uneven roads.

Camera shutter

This camera shutter works with absolute precision and in less than just 1.5 milliseconds.

Toilet flushing system

Meat roller

This production machine makes meat slices as flat as a pancake.

Further Applications (PDF)

More applications from different sectors can be found here.


Consultas

I would be happy to answer your questions personally

Consulta y envíos

En persona:

De lunes a viernes de 7:00 a 20:00
Sábados de 8:00 a 12:00

Online:

24h

The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries. igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.