igubal®
spherical cap X | The chemical and temperature specialist, up to 150 MPa static
iglidur® X
is designed for higher speeds than other iglidur® bearings due to its high
temperature resistance in combination with high compressive strength and
chemical resistance.
Material
properties
For
temperatures from -100 °C to + 250 °C in continuous operation
Universal
chemical resistance
High
compressive strength
Very low
moisture absorption
Excellent
wear resistance over the entire temperature range