- Requerimientos: Para aplicaciones muy exigentes
- Revestimiento exterior: PVC
- Apantallamiento
- Retardante de llama
- Libre de siliconas
- Resistente a los rayos UV
- Resistencia al aceite: Resistente al aceite conforme a DIN EN 50363-4-1
- CFRIP®
- Clase chainflex®: 5.5.2.1
chainflex® control cable CF6
Typical application areas
- For heavy duty applications
- Light oil influence
- Preferably indoor applications, but also outdoor ones at temperatures > 5°C
- Unsupported travel distances and up to 100m for gliding applications
- Storage and retrieval units, machining units/packaging machines, quick handling, indoor cranes
Further information: chainflex® guarantee
Double strokes* | 5 million | 7.5 million | 10 million | |||
---|---|---|---|---|---|---|
Temperature, | < 10m | ≥ 10m | < 10m | ≥ 10m | < 10m | ≥ 10m |
from/to [°C] | R min. [Factorxd] | R min. [Factorxd] | R min. [Factorxd] | |||
+5 / +15 | 7.5 | 10 | 8.5 | 11 | 9.5 | 12 |
+15 / +60 | 6.8 | 7.5 | 7.8 | 8.5 | 8.8 | 9.5 |
+60 / +70 | 7.5 | 10 | 8.5 | 11 | 9.5 | 12 |
* Higher number of double strokes possible - use the service life calculation function on this page.
Otras soluciones
chainflex® control cable CF140.UL
CF140.02.12.UL
For medium duty applications, PVC outer jacket, shielded, flame-retardant
chainflex® control cable CF5
CF5.02.36
For heavy duty, PVC outer jacket, oil-resistant, flame-retardant
chainflex® control cable CF78.UL
CF78.UL.05.04
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.05.05
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.05.07
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.05.09
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.05.12
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.05.18
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.05.25
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.07.03
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.07.04
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.07.05
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.07.07
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.07.12
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.07.18
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.07.36
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.10.03
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.10.04
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.10.05
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.10.07
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.10.12
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.10.18
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.10.25
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.15.03
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.15.04
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.15.05
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.15.07
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.15.12
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.15.18
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.15.25
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.15.36
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.15.42
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.25.03
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.25.04
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.25.05
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.25.07
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.25.12
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes
chainflex® control cable CF78.UL
CF78.UL.40.04
For heavy duty, PUR outer jacket, shielded, oil and coolant-resistant, flame-retardant, notch-resistant, PVC and halogen-free, resistant to hydrolysis and microbes