Wear-resistant plastic energy chain under high acid load in indoor cranes

energy chain and plastic channel made of chemical-resistant plastic in use for years

Profile

  • What was needed: energy chain system E4/4 including guide trough
  • Requirements: Due to a high hydrogen chloride content in the air of the pre-treatment line of approx. 2 per cent, all components in the system are exposed to a high acid load. A wear-resistant solution was to be found for these conditions.
  • Industry: Cranes
  • Success for the customer: The chemical-resistant material igumid® EG+ ensures high resistance despite the high hydrogen chloride content. The material also has very low total moisture absorption, which enables increased resistance to aggressive chemicals.

Problem

Solution

In the pretreatment lines of the galvanising plants of the Wiegel group, energy chain systems from igus® supply the process cranes with energy and data.

Before the actual galvanising process, the workpieces must be pre-treated to remove grease, rust and scale.

In the enclosed pre-treatment line, the air contains around two per cent HCL condensate.

Together with Wiegel, Meissner Krane began modernising the energy supply system of the cranes and using energy chain systems a few years ago.

The side sections of the guide trough are connected by clipping and snapping in by hand and without tools. The clamping mechanism specially designed for the system holds them together securely and resiliently.

The chains move in plastic troughs made of the chemically resistant material igumid EG+, as a result of which the system easily copes with the difficult conditions.

Trouble-free in all plants

Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos