Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
My contact person
Vendortec Chile

Avda. Los Pajaritos 3195, Oficina 1410

Edificio Centro Maipú

Maipú – Santiago

+56 - 22 710 58 25
CL(ES)

Successful use of iglidur® PRT slewing ring bearings for radiosurgery operating tables from NUOVA BN

Innovative solution for improved flexibility and reliability in critical medical-sterile environments


For over forty years, NUOVA BN has been dedicated to the development and manufacture of radiosurgery operating tables that meet the requirements of both hospitals and military facilities. In a current project, the company relied on the expertise of igus® and integrated slewing ring ball bearings made of stainless steel and high-performance plastic into existing operating theatre systems. The envisaged solution enables the entire system to be rotated, allowing the patient's overhang to be increased without compromising flexibility in positioning the operating table.

By working with igus®, NUOVA BN was not only able to fulfil the demanding requirements for its radiosurgery operating table, but also ensure innovation and reliability in this sensitive medical environment.
 

Profile

  • What was needed:
An innovative solution for improved functionality of the radiosurgery operating table with the option of 360 degree rotation.
  • Requirements:
✔️Fire-retardant, smooth, washable surface
✔️Groove-free to prevent dirt
✔️High hygiene standards for an operating theatre
✔️Minimum footprint and easy installation
✔️Replaceable components for device continuity
✔️Resistant to wear under high loads
​​​​​​​
Radiosurgical operating tables

Problem

The radiosurgical operating table from NUOVA BN must fulfil the highest requirements. In a critical environment such as the operating theatre, fire-retardant, smooth, even, washable, non-reflective and sterilisable surfaces must be guaranteed. In addition, there must be no grooves to prevent the accumulation of dirt.

The challenge was to fulfil these requirements while ensuring reliability, easy disinfection,  a minimal footprint and the possibility of replacing components. It also had to be highly resistant to wear and chemical resistance. High loads had to be guaranteed at the lowest possible but uniform rotational speed.

Solution

The PRT-01-50 slewing ring bearing from igus® proved to be the perfect choice, as it enabled smooth rotation and was therefore able to cope with the loads and leverage forces without any problems. The ease of movement of the bearing in particular played a decisive role.

The rotation of the entire system allows the patient to be positioned individually. The lubrication-free material of the iglidur® slewing ring bearing fulfils the high standards for hygiene and disinfection in the operating theatre. The combination of stainless steel and iglidur® sliding elements is easy to clean and disinfect. 

The ability to replace components ensures the continuity of the device in the event of a failure, while minimal maintenance and easy installation optimise operation.

Suitable products

iglidur® slewing ring, PRT-04, stainless steel housing Our iglidur® slewing ring in the PRT-04 series with a stainless steel housing.
 
iglidur® slewing ring The PRT hygienic design enables CIP (clean-in-place) procedure. 
Find iglidur® slewing ring bearings and calculate in the configurator Find out in just a few minutes which PRT is the best choice for your individual application!
 

Lubrication-free bearings and reliable
cable protection for medical technology

Radiosurgical operating tables

Medical furniture

Our bearing technology for flexible adjustments 
Whether support arm system, table, bed or lift. Here you will find durable components for furniture in hospitals and care centres. 
Discover products now! 
Radiosurgical operating tables

Order your free sample

Hold products in your hands and see for yourself
Energy chain, cables and various plain bearings for use in medical and laboratory technology applications - with information material in a compact box for you to try out.​​​​​​​Order now free of charge!​​​​​​​
Trade show stand for medical technology

Trade show stand for medical technology

Experience products virtually - alone or with a guide
Visit our trade show stand for medical and laboratory topics in Cologne from the comfort of your computer. 
Or arrange a virtual tour of the trade show stand with us here.

igus products and C-arms
Equipping innovations with igus products for Medica/Compamed 2024

Have a prototype sampled free of charge

Our sample provisioning service offers you individual advice and design of PRTs, cables, linear actuators and bearings for medical technology.
▶ Contact now

Orange line

Interactive 3D models for iglidur PRT slewing ring bearings

PRT slewing ring bearings

Tested in the industry's largest test laboratory

igus test laboratory We carry out tests so that you don't have to. Find out how our products are tested in the industry's largest test laboratory. In addition to standard tests, we also carry out individual customer tests. Our facilities for testing applications and materials cover a total of 3,800m².

Frequently asked questions - slewing ring bearing FAQ

FAQ Electrically conductive? Suitable for contact with food? What is the maximum load capacity? You can find answers to these and other questions in our slewing ring bearing FAQ. Here we have compiled the most frequently asked questions about our iglidur PRT slewing ring bearings for you. 


Los términos "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" y "yes" son marcas comerciales legalmente protegidas de igus® SE & Co. KG en la República Federal de Alemania y otros países. Esta es una lista no exhaustiva de las marcas comerciales de igus SE & Co. KG o de empresas afiliadas de igus en Alemania, la Unión Europea, EE.UU. y/u otros países o jurisdicciones.

igus® SE & Co. KG puntualiza que no vende ningún producto de las empresas Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber y cualquier otro fabricante mencionado en esta página web. Los productos que ofrece igus® S.L.U. son los de igus® SE & Co. KG.