readycable® cable de potencia compatible con Kollmorgen / Danaher Motion 200618 (5 m), cable base, TPE 7,5 x d

MAT9440087 product image
igus-icon-lupe
1. Pressure extruded, flame-retardant TPE mixture 2. Extremely flexible braid made of tinned copper wires 3. Pressure extruded, gusset-filling TPE mixture 4. Mechanically high-quality, particularly low-capacity TPE mixture 5. Particularly rigid version made of bare copper wires 6. High tensile strength centre element
igus-icon-lupe
1 de 2
MAT9440087 product image
1. Pressure extruded, flame-retardant TPE mixture 2. Extremely flexible braid made of tinned copper wires 3. Pressure extruded, gusset-filling TPE mixture 4. Mechanically high-quality, particularly low-capacity TPE mixture 5. Particularly rigid version made of bare copper wires 6. High tensile strength centre element
  • Requerimientos: Para aplicaciones de exigencias extremas
  • Revestimiento exterior: TPE
  • Apantallamiento
  • Resistentes a la hidrólisis y a los microbios
  • Retardante de llama
  • Libre de siliconas
  • Resistente a la radiación ultravioleta UV: Alto
  • Resistencia al aceite: Resistente al aceite conforme a DIN EN 60811-404, e incluso al bioaceite conforme a VDMA 24568, probado con Plantocut 8 S-MB por DEA.
  • CFRIP®
  • Clase chainflex®: 6.6.4.1
igus-icon-lieferzeitMAT9440087