xiros® ball bearings with hollow balls and iglidur® J350 housings, sliding

Nuevo
BB-522G-J350-ES-H product image
igus-icon-lupe
  • Ball Ø: 22.22, 25.4, 30 mm
  • High load capacity with low friction
  • Operating temperatures up to 120 °C possible
  • Housing material: iglidur J350
  • Ball material: Stainless steel


ℹ️: The height tolerance of all sizes is ± 0.2 mm.

igus-icon-lieferzeitBB-522G-J350-ES-H
Referencia
36
1470
22.22