Cambiar idioma :
igubal P plastic pedestal bearings with inch bearing inserts
The igubal® P KS pedestal bearing with inch bearing insert combines modern materials with functional design. The identical bore spacing to classic P cast housings allows for easy replacement in existing constructions – without any conversion work.
The igumid G housing material is impact-resistant, long-fiber reinforced, and resistant to temperatures from –40°C to +100°C (up to +120°C short-term). The wear-resistant iglidur® J bearing insert ensures low-friction operation without additional lubrication – ideal for applications with high cycle rates and minimal maintenance requirements.
Thanks to the undercut in our housings, our bearing inserts can be easily removed and inserted by turning them 90° via the rear of the housing.
With its low weight, high media resistance, and long service life, this pedestal bearing offers a robust alternative to metal solutions – especially where lubricant-free operation, cost efficiency, and reliability are required.