- P204 to P208
- Free from lubrication and maintenance
- Cost-effective
- Resistant to dirt
Cambiar idioma :
igubal P plastic pillow block bearing – Lightweight, robust and maintenance-free
The igubal P KS pillow block bearing offers identical hole spacing to traditional P cast iron housings, which enables easy integration into existing systems. It is made of the impact-resistant and long-fibre reinforced polymer igumid G, which is suitable for temperatures from -40°C to +100°C and can withstand short-term exposure up to +120°C. The spherical insert bearing is made of the highly wear-resistant iglidur J, which makes the bearing particularly lightweight and maintenance-free.
Thanks to the undercut in our housings, our bearing inserts can be easily removed and inserted from the rear of the housing by turning them 90°.
Thanks to its lightweight design and the fact that it is lubrication-free and maintenance-free, the igubal P KS pillow block bearing offers an efficient and cost-effective alternative to traditional cast-iron housings without compromising on performance.
More information about our spherical insert bearing:
iglidur J, injection-moulded: -50°C to +90°C, short-term +120°C
iglidur J, machined: -50°C to +90°C, short-term +120°C