iglidur® G, rodamiento de casquillo con brida, imperial

El clásico universal polivalente con una relación precio/rendimiento excelente

iglidur® G, rodamiento de casquillo con brida, imperial drawing
iglidur® G, rodamiento de casquillo con brida, imperial
1 de 2
iglidur® G, rodamiento de casquillo con brida, imperial drawing
iglidur® G, rodamiento de casquillo con brida, imperial
igus-icon-lupe
igus-three-dimensional-model
  • Part number: GFI-0203-02
  • Material: iglidur® G
  • Forma: Casquillos con valona
  • Dimensiones:
    • d1 0.125 in
    • d2 0.1875 in
    • d3 0.312 in
    • b1 0.125 in
    • b2 0.032 in
  • Ajustar dimensiones
  • Método de fabricación: Moldeo por inyección
  • Vida útil:
Propiedades de los materiales:
  • El material iglidur® más vendido mundialmente
  • Alta resistencia al desgaste
  • Resistencia al polvo y a la suciedad
  • Económico

iglidur® G | The all-rounder

The widest range of different requirements is covered by iglidur® G. This is why the material is rightly described as universal. Applications with medium to high loads, medium surface speeds and medium temperatures are recommended. iglidur® G is the decathlete among the iglidur® materials. Extraordinarily good in all technical disciplines and above all the classic all-rounder in the sum of the general, mechanical, thermal and tribological specifications.

Typical application areas

  • Agricultural engineering
  • Automotive
  • Construction machinery
  • Mechanical engineering
  • Sport, fitness & rehab

When do I use it?

  • If I need an economical all-round material
  • For low to medium surface speeds
  • If the material needs to be suitable for different shafts
  • For pivoting and rotation applications

When do I not use it?

  • If mechanical rework is required
  • If the very highest wear resistance is required
  • If universal chemical resistance is required
  • If temperatures are continuously higher than +130°C
  • For use under water
¿Tiene dudas acerca de su idoneidad?