iglidur® F, cojinete de fricción con valona, mm

Electricamente conductivos, altamente resistente a presión

iglidur® F, cojinete de fricción con valona, mm
iglidur® F, cojinete de fricción con valona, mm drawing
1 de 2
iglidur® F, cojinete de fricción con valona, mm
iglidur® F, cojinete de fricción con valona, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: FFM-0405-04
  • Material: iglidur® F
  • Forma: Casquillos con valona
  • Dimensiones:
    • d1 4 mm
    • d2 5.5 mm
    • d3 9.5 mm
    • b1 4 mm
    • b2 0.75 mm
  • Ajustar dimensiones
  • Método de fabricación: Moldeo por inyección
  • Vida útil:
Propiedades de los materiales:
  • Electricamente conductivos, altamente resistente a presión
  • Eléctricamente conductivo
  • Alta resistencia a la compresión
  • Buena resistencia a temperaturas

iglidur® F | Electrically conductive, very pressure-resistant

Highest stiffness and hardness, and particularly conductive. When it comes to the electrical conductivity of materials, especially in applications where electrostatic charging must not occur, iglidur® F is the right choice. In addition, iglidur® F is very pressure-resistant. At room temperature, it can be statically loaded with up to 105MPa.

Typical application areas

  • Automotive
  • Textile industry

When do I use it?

  • If the material needs to be electrically conductive
  • For high static pressure loads

When do I not use it?

  • When mechanical rework is required
  • When maximum wear resistance is required
  • When a very low coefficient of friction is required in dry operation
  • For use under water
  • When a universal material is required
¿Tiene dudas acerca de su idoneidad?