Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
My contact person
Vendortec Chile

Avda. Los Pajaritos 3195, Oficina 1410

Edificio Centro Maipú

Maipú – Santiago

+56 - 22 710 58 25
CL(ES)

Format adjustment of film sealers: friction-optimised, compact, modular

drylin SLW lead screw linear modules enable lubrication-free and maintenance-free format adjustment.

This device is used to seal plastic bags. As part of a bag forming, filling and sealing machine, the heat-sealing mould must be able to be quickly and easily adapted to different bag widths. Today, format adjustment is ensured with the help of linear guide systems from the drylin SLW series, which are very user-friendly due to their completely lubrication-free and maintenance-free components.

Profile

  • What was needed: drylin SLW lead screw linear modules and drylin W double rails with housing bearings
  • Requirements: For the format adjustment of the welding unit, components with low friction coefficients were sought that could be integrated modularly, were lightweight, maintenance-free and cost-effective.
  • Industry: Packaging technology, bag packaging machines
  • Success for the customer: The comprehensive drylin modular system offers modular products that can be configured for any application. They are lubrication-free and maintenance-free, optimised in terms of weight and friction coefficient and reliable in operation.
Sealing unit in bag packaging machine

Problem

Machinery Development Services Ltd (MDS) was responsible for the design of this film sealing unit. In the bag packaging machine, it performs the task of closing the packs at high speed. A particular challenge always arises when the width of the bag to be sealed changes. In order to be able to adjust to the different formats as flexibly as possible, linear bearing components had to be found for the film sealer that not only enable simple format adjustment, but also achieve low coefficients of friction, can be quickly and easily integrated into the existing machine, are lightweight and maintenance-free and at the same time are as cost-effective as possible.

Solution

For the format adjustment, the designers therefore opted for an adjustment mechanism consisting of various components from the drylin modular linear system. Specifically, four lead screw linear modules of type drylin-SLW (SLW-1080) are used here. The lubrication-free and flexible linear modules are particularly suitable for manual format adjustment as well as for electric adjustment with a motor.
The lead screw linear modules are supplemented by several drylin W double rails (double rail WS), on which drylin W pillow blocks (WJ200UM01) run.
The modular systems can be customised to the needs of the system operator. They are completely lubrication-free and maintenance-free, optimised in terms of weight and friction coefficient and reliable in operation.

Sealing unit in bag packaging machine

Machinery Development Services, Stuart Milne, Whitminister, UK

More applications from different sectors can be found here

Go to manus® competition


Consultas

I would be happy to answer your questions personally

Consulta y envíos

En persona:

De lunes a viernes de 7:00 a 20:00
Sábados de 8:00 a 12:00

Online:

24h


Los términos "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" y "yes" son marcas comerciales legalmente protegidas de igus® GmbH en la República Federal de Alemania y otros países. Esta es una lista no exhaustiva de las marcas comerciales de igus GmbH o de empresas afiliadas de igus en Alemania, la Unión Europea, EE.UU. y/u otros países o jurisdicciones.

igus® GmbH puntualiza que no vende ningún producto de las empresas Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber y cualquier otro fabricante mencionado en esta página web. Los productos que ofrece igus® S.L.U. son los de igus® GmbH.