igus-icon-lupe
igus-icon-lupe
1 de 2
- Peso ligero
- Ofrece excelentes resultados con los elementos deslizantes de iglidur® J y J200
- Bajo desgaste
- Resistente a la corrosión
- Aluminio EN AW 6060/6061 (ALU)
igus-icon-lieferzeit-dotAWMP-08
8
eje macizo
drylin R aluminum shaft, solid/hollow shaft, AWMP, is a shaft guide with low weight. It is optionally available in combination with the iglidur J/J200 sliding foils, which ensures low wear of the plain bearings. Manufactured from EN AW 6060/6061, the shaft offers high resistance to corrosion.
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
igus-icon-arrow-up