- Slewing ring bearing and sprocket in a compact unit
- Direct chain drive via a standard roller chain
- 06B-1 roller chain sprocket for easy integration
- Fewer components and reduced assembly effort
- Lubrication-free dry running
Cambiar idioma :
The iglidur® PRT-04 slewing ring bearing with integrated sprocket combines a slewing joint and a drive in a single compact unit. The direct chain drive via a standard roller chain reduces the number of components required and the assembly effort.
The 06B-1 roller chain pitch allows for easy integration into existing designs. The slewing ring bearing is suitable for applications with swivelling or rotating components, such as displays, control panels, cameras, sensors, turntables and positioning units, as well as for applications in mechanical and plant engineering.
Your benefits: