- Plastic housing as an alternative to UC203 to UC210
- Housing material: igumid® G
- Maintenance- and lubricant-free
- Replaceable bearing insert
Cambiar idioma :
igubal 2-hole flange bearing with inch bearing insert
The igubal 2-hole flange bearing with bearing insert in inch dimensions offers a reliable and maintenance-free solution for a wide range of applications. With identical bore spacing to conventional FL-cast housings, it is easily interchangeable and can be easily integrated into existing systems.
The bearing insert with integrated solid lubricants allows maintenance-free dry running and permanently replaces the need for external lubrication. This provides both ecological and economic advantages – especially in continuous use under demanding conditions where high rigidity and fatigue strength are required.
Thanks to the clever undercut in the housing, bearing inserts can be conveniently installed or removed from the rear with a simple 90° turn – without tools and in a time-saving manner.
Like all igubal flange bearings, this variant also reliably compensates for misalignment and edge loads. Compared to metallic solutions, it is much lighter and resistant to corrosion. Additional advantages such as effective vibration damping and high resistance to dirt and dust make this flange bearing a robust, durable choice for a wide range of industrial requirements – wherever precise, maintenance-free bearing of shafts in inch dimensions is required.