igus-icon-lupe
- Material: iglidur® X
- Versión: larga, diseño cerrado, altas temperaturas
- Resistentes a temperaturas y químicos con ejes cromados y de acero inoxidable
igus-icon-lieferzeitXUI-01-12
0.75
Discover the drylin® R XUI-01 liner, the perfect solution for demanding applications. It is made of iglidur® X, has a long, closed design and is suitable for high-temperature conditions. This liner is also chemical-resistant, which makes it ideal for stainless-steel and chrome-plated shafts. Give your projects durability and reliability with this high-quality liner.

En persona:
De lunes a viernes de 8:00 a 18:00h
Online:
24h