igus-icon-lupe
igus-icon-lupe
1 de 2
- Material: iglidur® E7
- Dirección de la rosca: Rosca a la derecha
- Tipo de rosca: Rosca de paso largo
- Diseño: Estándar
- Tuerca cilíndrica
igus-icon-lieferzeitDST-E7SRM-1413DS6.35X2.54
14
13
DS6,35x2,54
Lead screw nut made of iglidur E7 - for high speeds with low loads
Our lead screw nut made of the high-performance polymer iglidur E7 offers good vibration-dampening specifications and good coefficient of friction at low loads. Due to its vibration-dampening specifications, speeds of up to 1,200rpm are possible.
Other benefits:

En persona:
De lunes a viernes de 8:00 a 18:00h
Online:
24h