igus-icon-lupe
- Made from the high-performance plastic iglidur® J
- Low coefficient of friction
- Screw through the reinforced hole in the middle for a firm hold
igus-icon-lieferzeit-dotRSDJ-40-06
40
The drylin® sliding plates available from stock made from the high-performance plastic iglidur® J have a very universal application. Larger masses can be moved against various surfaces (steel, aluminium, stainless steel etc.) with a low coefficient of friction without lubrication. A screw connection via the metal insert guarantees a firm hold.

En persona:
De lunes a viernes de 8:00 a 18:00h
Online:
24h