igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 de 3
- Diseño: diseño corto, versión abierta y ajustable
- Material del alojamiento: aluminio
- Elemento de material deslizante: iglidur® J
igus-icon-lieferzeitOGAS-03-12
12
Discover the drylin® R OGAS-03 pillow block, which is ideal for versatile applications. With its short, open design and self-aligning properties, it offers maximum flexibility. The housing consists of high-quality aluminium while the sliding element is made from iglidur® J, which ensures long-lasting performance. Rely on quality and efficiency with this reliable product from the drylin® family.

En persona:
De lunes a viernes de 8:00 a 18:00h
Online:
24h