igus-icon-lupe
- Design: square
- Material sliding element: iglidur® J
- Camera carriage 3/8" threaded hole
igus-icon-lieferzeitWW-06-30-06-SL
06-30
60
Introducing the drylin W complete carriage WWQ-SL, a reliable solution for your motion needs. Featuring a sleek square design, this carriage is made with durable iglidur J material for smooth operation. It includes a convenient 3/8" threaded hole for easy attachment. Enhance your projects with the quality and precision of the drylin W series, designed for efficiency and longevity.

En persona:
De lunes a viernes de 8:00 a 18:00h
Online:
24h