igus-icon-lupe
igus-icon-lupe
1 de 2
- Design: square
- Material sliding element: iglidur® i3
- For bending direction: convex, concave
- Material: aluminium
igus-icon-lieferzeitWWB-06-30-06
06-30
The drylin W carriage for curved rail WWB has been specially developed for applications that require convex and concave bends. The sliding element is made of iglidur I3 material and the carriage of aluminium. Thanks to the special materials and design, the carriage operates smoothly. The carriage requires no lubrication, making it particularly easy to clean. It is also ideal for use in environments that are exposed to moisture or chemicals.

En persona:
De lunes a viernes de 8:00 a 18:00h
Online:
24h