igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 de 3
- Material: Aluminio
- Elemento de material deslizante: iglidur® I3
igus-icon-lieferzeitWI3UBP-01-10
01-10
Ninguna
The drylin W single bearing for curved rails WI3UBP is an innovative solution for applications that require curved rails. The housing is made of robust aluminium, while the sliding element is made of wear-resistant iglidur i3. This combination ensures a long service life and is maintenance-free.

En persona:
De lunes a viernes de 8:00 a 18:00h
Online:
24h