igus-icon-lupe
- Replacement plastic sliding element
- Sliding elements made of iglidur J200, E3 and J
- 100% lubrication and maintenance-free
igus-icon-lieferzeitTEK-04-09
04-09
The drylin T TEK replacement plastic sliding element set allows for easy replacement of the sliding elements in drylin T guide carriages. The sliding elements are available in various designs such as iglidur J200, E3 and J and thus offer 100% lubrication-free and maintenance-free use. They are a convenient solution to ensure the long-term functionality of your linear technology.

En persona:
De lunes a viernes de 8:00 a 18:00h
Online:
24h