igus-icon-lupe
Select the desired components here according to Designation or Part Number:
- EC.B Sensor Unit type.A and type .B
- EC.B roll sensor +/- 499 mm
- Load cell 200 kg
- Load cell 1t
- Load cell 2t
- EC.B - Mounting set for roller sensor suitable for .385 crossbar
- EC.B - Mounting set for roller sensor suitable for .450 crossbar
- Both mounting sets include the appropriate load sensors
igus-icon-lieferzeit-dotIS.ZB.WZ.03.01.0
Loadcell 200kg (harnessed)