PMAFIX connection fittings VWD, 90° angle - grey

I-SVWV-P090 product image
igus-icon-lupe
  • High-grade formulated polyamide
  • Self-extinguishing
  • Free of halogens, phosphorus and cadmium
  • Outstanding impact resistance Temperature range: -40°C to +105°C; short-term: +160°C
  • IP66 (VWD): Fitting with pre-assembled universal security locks (AFN2)
  • IP68 (VWV): Fitting with oval locks (OVN2), tube and thread seal (NVN3, SVN4)
  • Color: grey
igus-icon-lieferzeitI-SVWV-P090