Product information
- Easy integration with lightweight robots
- Plug & play solution ready to connect
- Control cabinet
- Cable set: 3m
- Max. speed: 0.3m/s
Optionally available
- ZLW-20200S-7TH-IO-01-XXX
Product information
Optionally available
Switch cabinet integration for lightweight robots
The IO unit enables a simple and intuitive system for robot control and
programming, making it easy to get started with automation.
Direct control cabinet integration via digital I/Os provides a simple and ready-to-connect solution. As a result, the 7th axis can be moved within
a very short time. The solution is currently possible with the following robot manufacturers:
igus robolink, Epson, Universal Robot, Omron, Franka Emika, Doosan, Kawasaki,
ABB, Fanuc, Kuka, and more. A master control system is not necessary.
If you want to use your own (robot) control system, that's no problem.
Alternatively, it is also possible to operate each axis individually with a control system. For example, with our igus® D1 dryve motor control system. With this control architecture, you need per
linear axis or motor and an additional master control system, which controls the coordination of the movement.
The motor control systems are not part of the product and can be ordered from us as an option. Master control system is currently not offered by igus.
Application examples
Typical applications of our 7th axes include pick and place
applications, welding applications and much more.
Optional accessories
ZLW-20200S-7TH-IO-01-XXX
If you are not sure whether the robot is right for your application, feel free to contact us for a demo.

En persona:
De lunes a viernes de 8:00 a 18:00h
Online:
24h