igus-icon-lupe
Closed, anodised aluminium adapter
igus-icon-lieferzeitRJUM-12-10
10
Closed, anodised aluminium adapter
The drylin® R linear guide bushing RJUM-12 features a closed, anodised aluminium adapter for precise guidance. The maximum bearing clearance has been reduced by 50%, ensuring high accuracy. The bushing is secured with retaining rings and the sliding film is made of durable iglidur® J material. Ideal for low-friction and reliable movements.

En persona:
De lunes a viernes de 8:00 a 18:00h
Online:
24h