Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
My contact person
Vendortec Chile

Avda. Los Pajaritos 3195, Oficina 1410

Edificio Centro Maipú

Maipú – Santiago

+56 - 22 710 58 25
CL(ES)

readycable® servocable similar a Baumüller 324789 (40 m), 15 A cable base, PVC 7,5 x d

  • Requerimientos: Para aplicaciones muy exigentes
  • Revestimiento exterior: PVC
  • Resistencia al aceite: Resistente al aceite conforme a DIN EN 50363-4-1
  • Libre de siliconas
  • Retardante de llama
  • CFRIP®
  • Clase chainflex®: 5.5.2.1

Consultas

Consulta y envíos

En persona:

De lunes a viernes de 7:00 a 20:00
Sábados de 8:00 a 12:00

Online:

24h

The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries. igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.