igus-icon-lupe
igus-icon-lupe
1 de 2
- Material: Acero inixidable 1.4571
- Elemento de material deslizante: iglidur® J200
igus-icon-lieferzeitWJ200QM-01-16-ES-LLY
16
Dirección Y
Discover the drylin® W WJ200QM-01-ES pillow block, which is made of high-quality AISI 316Ti stainless steel. With the innovative sliding element made of iglidur® J200, it offers excellent sliding properties and durability. It is ideal for applications that require a reliable and maintenance-free solution. Rely on the quality of drylin® for your projects.

En persona:
De lunes a viernes de 8:00 a 18:00h
Online:
24h