My contact person
Vendortec Chile

Avda. Los Pajaritos 3195, Oficina 1410

Edificio Centro Maipú

Maipú – Santiago

+56 - 22 710 58 25

Dough mixer

New 60-quart mixer is supposed to replace the existing machine and includes some improvements, particularly a pivoting bowl. The bowl allows the customer better access to the product by moving out the machine head. A loading pin was used to hold the bowl in place during the mixing process. To release it a lever is pressed and the bowl can be swung out. This locking mechanism is an important design element, as it enables the bowl to be swung in and out and must be functional for the mixer to work. The mixer comes under heavy stress (flour, sugar and other baking ingredients), which easily settle in the catch and could make it stick. iglidur® J is made of plastic and is therefore resistant to dirt and chemicals. The bearing also has a slot so that the baking ingredients can flow through the construction. As a result, warranty cases and service problems are reduced.

Dough mixer  
Go to applied products here
Further interesting applications from extremely diverse areas can be found here.
Go to manus® contest

Consultas

I would be happy to answer your questions personally

Consulta y envíos

En persona:

De lunes a viernes de 7:00 a 20:00
Sábados de 8:00 a 12:00

Online:

24h