My contact person
Vendortec Chile

Avda. Los Pajaritos 3195, Oficina 1410

Edificio Centro Maipú

Maipú – Santiago

+56 - 22 710 58 25

Chip conveyor

iglidur® G plain bearings with diameters of 25 mm and 16 mm are used on all the drive pinions of the chain conveyor. The bearings must be able to run dry, yet also come into contact with aggressive coolants and metal powders. Continuous operation and high pressure loads are further criteria.

Chip conveyor  
Chip conveyor  
Go to applied products here
Further interesting applications from extremely diverse areas can be found here.
Go to manus® contest

Consultas

I would be happy to answer your questions personally

Consulta y envíos

En persona:

De lunes a viernes de 7:00 a 20:00
Sábados de 8:00 a 12:00

Online:

24h