My contact person
Vendortec Chile

Avda. Los Pajaritos 3195, Oficina 1410

Edificio Centro Maipú

Maipú – Santiago

+56 - 22 710 58 25

drylin® linear module SLT in new size 15

... slim line ... iF Award …

 

... slim line ... iF Award …

Very low profile, lateral lead screw positioning and an elegant design are just a few of the reasons why the drylin® linear module SLT received the iF Award 2014. From a technical perspective, the system impresses with a ball-bearing- mounted lead screw drive and trapezoidal or high helix threads for motorised and manual operation. The new size 15 is based on the drylin® T miniature linear guide system in size 15 with the adjustable bearing carriage TWE-04-15.

Extremely flat design due to lateral lead screw drive

Lubrication free, corrosion resistant and light-weight

Variable lead screw pitch Tr12x3, Tr12x6P3, Sg12x25

Adjustable drylin® T miniature guide carriage TWE-04-15

Lead screws with left or right mounted option


Typical applications:Mechanical engineering, medical technology, laboratory automation

SLT linear modules

1. Drive shaft right
2. Drive shaft left

 
Dimensions [mm]
Ordering number   Stroke length Weight max. stat.carrying capacity max. rpm Max. speed    
      [kg] additional
(per 100 mm)
axial [N] radial [N] [1/min.] [m/min.]    
 SLT-BB-0412 - 300 0,15 0,06 100 200 1000 1,5 222,27 USD 
 SLT-BB-0415 NEW 600 0,4 0,12 200 400 1000 3 289,66 USD 
Más información sobre la pieza seleccionada:
myCatalog
Ordering number   A Al H E1 E2 E3 L L2 d2 ha sg tk kt tg f lb lt d T* as    
 SLT-BB-0412 - 45 38 20 15 20 30 78 15 - 10 M3-7 6,5 6 M4 2,2 5 20 13 TR 08x1,5 11 222,27 USD 
 SLT-BB-0415 NEW 58 45 30 19 25 35 89 17 12 15 M3-13 8 4,5 M5-15 2,8 6,5 22 17 TR12x3 16 289,66 USD 
Más información sobre la pieza seleccionada:
myCatalog
*alternative with high-helix thread: Sg08x10 / Sg08x15 / Sg12-25
Order key
SLT-BB-0412-ER-S0015RG-xxx
 


stroke length in mm
lead screw pin
G = pin with thread
thread
R=right
 
lead screw pitch
lead screw
steel or stainless steel
direction lead screw
R = right (standard)
L = left
 
adjustable carriage TWE (standard)
size 0412/0415
design
BB = with ball bearing (standard)
 
Type

 


Delivery time 3-8 days

More information: