My contact person
Vendortec Chile

Avda. Los Pajaritos 3195, Oficina 1410

Edificio Centro Maipú

Maipú – Santiago

+56 - 22 710 58 25

Lubrication-free bearing support made easy ... igubal® spherical bearings

 
igubal pillow block bearings and fixed flange bearings with metal housing

No lubrication in spite of metal housing; this is possible with the combination of metal housing and igubal interchangeable spherical ball. The pillow block and fixed flange bearing model is lubrication-free and maintenance-free, has a high durability and is cost-effective. The service life of the interchangeable spherical ball can also be easily calculated online for free.
 
igubal products are the appropriate solution for many applications as they are insensitive to dirt and dust, and are ideal for the food and agricultural industry as well as for the mechanical engineering sector. The housings are available in the sizes Ø 20mm, 25mm and 30mm (more sizes upon request).

News highlights

Pillow block and fixed flange bearings with low-cost metal housing

Pillow block and fixed flange bearings with cost-effective metal housings. Suitable for the new narrow interchangeable spherical balls. As a result, lubrication-free and resistant to dirt, dust, corrosion and various media. Angle-compensation. Optional adjusting rings for locating spigot.

  • Lubrication- and maintenance-free
  • Cost-effective
  • Resistant to dirt

Crimped coupling joints with rotatable clevis joints

Available in variable lengths from 90mm. Adjustable clevis joints allow quick installation and simplify maintenance.

  • Lubrication and maintenance-free
  • Diameter: 5mm
  • Individual alignment of the clevis joints - rotatable
  • Combination with spring-loaded fixing clip or bolt and securing clip possible
  • Other installation sizes upon request
  • Cost-effective solution for small and medium volumes

Clevis joints with male thread

  • Available from stock in thread size M10 (M8 and
    M12 in preparation)
  • For direct connection to, for example, igubal®
    end bearings
  • Very low weight
  • Lubrication and maintenance-free
  • Corrosion-resistant
  • Available for right-hand thread (left-hand thread upon
    request)

igubal® FC for direct contact with food

  • Lubrication- and maintenance-free
  • Visually and magnetically detectable
  • Compliant with Regulation (EU) No. 10/2011 and FDA guidelines
  • Corrosion- and media-resistant
  • Vibration-dampening
  • Cost-effective