My contact person
Vendortec Chile

Avda. Los Pajaritos 3195, Oficina 1410

Edificio Centro Maipú

Maipú – Santiago

+56 - 22 710 58 25

Moving energy made easy. chainflex® cables

Always find a cable that works safely for less. Tested and with 36 month guarantee.

igus® is the number 1 for cables in e-chains: with over 1,354 cables from stock, we have the largest selection of cables specially for use in energy chains. Be it hybrid cables for different drive systems, cost-effective Ethernet cables with CMX certifications or cables with extremely small bend radii from 4xd upwards. Thanks to the industry‘s largest test laboratory (2,750m²), we are able to offer a guarantee on all our chainflex cables. With the online service life calculator you can precisely calculate the expected service life of the selected cable. Available immediately with no minimum order quantity.

News highlights

chainflex® price check

Reduce costs and/or prolong the service life of your application

For every type of cable, no matter whether control/bus cables or cables for drive technology, such as servo or measuring system cables, we can offer you a wide range of different mechanical qualities - from an electric point of view, these cables are always identical and interchangeable within the cable type. For our customers that means: we will always provide you with the most cost-effective cable that reliably works in your application.  
 
Check prices now and send us your current cable list online. We will check immediately to see where we can reduce your costs and/or further prolong the service life of your application.

Profinet cables for all movement types with guaranteed service life.

From stock. Tested.

Profinet cables of different qualities for your various requirements in e-chain applications.

  • Four jacket materials
  • Four bend radii
  • Two torsion ratings
  • For low-temperature applications
  • Worldwide certifications (UL, NFPA, EAC, CTP) from stock
  • Also harnessed as readycable

New CFROBOT8.PLUS bus cable with twice the torsion angle (±360°/m) and guaranteed service life. Tested.

The best bus cable for use on robots – now with 100% longer service life and twice the angle of twist. Tested in the igus laboratory in a real application.

  • For very heavy duty applications with torsion movements
  • PUR outer jacket
  • Oil-resistant and coolant-resistant
  • Flame-retardant
  • Notch-resistant
  • UL/CSA

Ethernet cables (CAT5e and CAT6) available now in all jacket qualities

With certificate from CC-Link IE Field Network

In addition to the CFBUS and CFBUS.LB Ethernet cables for very small radii, the CFBUS.PVC and CFBUS.PUR have now passed the test of CC-Link IE Field Network and are therefore ideal for use in accordance with Asian directives.