Guide rollers with V-groove

Guide rollers with V-grooves made of high-performance plastics impress with low friction coefficients, FDA compliance, and high media resistance, making them ideal for continuous operation in various roller applications. The iglidur materials are RoHS 2-compliant in accordance with EU Directive 2011/65/EU and, depending on the material, tested for 96 harmful PFAS substances. We offer our guide rollers with V-grooves for shaft diameters from 3 to 20 mm. Can't find what you're looking for in our standard range? Then contact us for a customized special solution.

Cantidad de productos: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!