igusigus-icon-cart(0)

iglidur® G, flanged bearing, mm

The all-round classic with an excellent price-performance ratio

iglidur® G, flanged bearing, mm
igus-icon-lupe
iglidur® G, flanged bearing, mm drawing
igus-icon-lupe
1 de 2
iglidur® G, flanged bearing, mm
iglidur® G, flanged bearing, mm drawing
  • Part number: GFI-0203-02
  • Material: iglidur® G
  • Forma: Casquillos con valona
  • Dimensiones:
    • d1 0.125 inch
    • d2 0.1875 inch
    • d3 0.312 inch
    • b1 0.125 inch
    • b2 0.032 inch
  • Ajustar dimensiones
  • Método de fabricación: Moldeo por inyección
  • Vida útil:

    No disponible

    igus-icon-info-circle-gray
Propiedades de los materiales:
  • Excellent coefficient of friction
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846
  • Fogging behaviour according to DIN 75201-B
Precio total:

más el IVA y los gastos de envío

loading...
igus-icon-lieferzeit
listo para enviar en 10 días laborales desde Alemania

Over 250,000 manufacturers worldwide rely on 100% lubrication and maintenance-free iglidur® plastic bearings. 
[Link id="269"]

iglidur® G | The all-rounder
The widest range of different requirements is covered by iglidur® G plain bearings. This is why the material is rightly described as universal. Applications with medium to high loads, medium sliding speeds and medium temperatures are recommended. iglidur® G is the decathlete among the iglidur® materials. Extraordinarily good in all technical disciplines and, above all, the classic all-rounder in terms of its general, mechanical, thermal and tribological properties.

Typical application areas

[Link id="16"]
[Link id="20"]
[Link id="17"]
[Link id="18"]
[Link id="19"]

Here you will find further application possibilities:
[Link id="9"]

 

When to use it?
  • When an economical all-round performance bearing is required
  • For low to average surface speeds
  • When the bearing needs to run on different shaft materials
  • For pivoting and rotational movements
When not to use it?
  • When mechanical rework is required
    [Link id="112"]
  • When maximum wear resistance is required
    [Link id="114"]
  • When universal chemical resistance is required
    [Link id="116"]
  • If temperatures are permanently higher than +130°C
    [Link id="140"]
    [Link id="116"]
    [Link id="142"]
  • For use under water
    [Link id="142"]

[Link id="3"]

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be installed with low bearing clearance. The following applies to the wall thickness: The thicker the bearings are, the greater the bearing clearance must be.
[Link id="2"]

Installation
iglidur® plain bearings are press-fit bearings. The inside diameter is only set with the corresponding tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures a secure press fit of the bearings. Axial or radial displacements in the housing are thus reliably avoided.
[Link id="6"]

¿Tiene dudas acerca de su idoneidad?

Consultas

Estaré encantado de responder a sus preguntas personalmente.

Claudio Salazar Klare
Claudio Salazar Klare

igus-icon-phone+56 - 22 710 58 25

Consultas y envíos

En persona
De lunes a viernes de 8:00 a 18:00 h
Online:
Servicio de chat
De lunes a viernes de 8:00 a 18:00 h
¿Qué le parece la página web de igus? Denos su opinión.

Sobre igus®

Servicios

Contacto

Nuestras formas de pago

  • Factura

    Síganos

      Manténgase informado de las últimas novedades de igus® con nuestra Newsletter.

      igus-icon-globeIdioma:Español|País:Chile

      Los términos "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" y "yes" son marcas comerciales legalmente protegidas de igus® GmbH en la República Federal de Alemania y otros países. Esta es una lista no exhaustiva de las marcas comerciales de igus GmbH o de empresas afiliadas de igus en Alemania, la Unión Europea, EE.UU. y/u otros países o jurisdicciones.

      igus® GmbH puntualiza que no vende ningún producto de las empresas Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber y cualquier otro fabricante mencionado en esta página web. Los productos que ofrece igus® S.L.U. son los de igus® GmbH.