iglidur® E, flange bearing, mm - EFM

iglidur® E, flange bearing, mm - EFM
iglidur® E, flange bearing, mm - EFM drawing
1 de 2
iglidur® E, flange bearing, mm - EFM
iglidur® E, flange bearing, mm - EFM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: EFM-0608-06
  • Material: iglidur® E
  • Forma: Casquillos con valona
  • Dimensiones:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 6 mm
    • b2 1 mm
  • Ajustar dimensiones
  • Método de fabricación: Moldeo por inyección
  • Vida útil:
Propiedades de los materiales:
  • Long service life with aluminum shafts
  • Good wear properties in linear and pivoting applications
iglidur E is particularly characterised by its long service life in combination with shafts made of aluminium. Especially in linear and pivoting motion profiles, iglidur E offers particularly good wear properties. ​
¿Tiene dudas acerca de su idoneidad?