igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 de 3
- Part number: JPRM-0608-00-010-060
- Material: iglidur® J
- Forma: Aros de pistón
- Dimensiones:
- d1 6 mm
- d2 8 mm
- Ajustar dimensiones
- Método de fabricación: Moldeo por inyección
- Vida útil:
No disponible
igus-icon-info-circle-gray
- Excellent wear resistance at room temperature
- Very good wear resistance at medium temperatures
- Excellent friction coefficients
- Low moisture absorption
- High media resistance
- Resistant to edge pressure
- Resistant to shocks and impacts
- Resistant to dirt and dust
- Mould resistant according to DIN EN ISO 846
Precio total: 7,68 EUR7,68 EUR / pza.
más el IVA y los gastos de envío
loading...
igus-icon-lieferzeit
listo para enviar en 48-72 horas desde Alemania
iglidur® J | The versatile endurance runner
The iglidur® J plain bearings are characterised by the lowest coefficients of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J guide rings are not suitable for extreme loads.
The iglidur® J plain bearings are characterised by the lowest coefficients of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J guide rings are not suitable for extreme loads.
¿Tiene dudas acerca de su idoneidad?