Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm

Energy tube R58 series
igus-icon-lupe
58.050.075.0 technical drawing
igus-icon-lupe
58.050.075.0 technical drawing
igus-icon-lupe
58.050.075.0 technical drawing
igus-icon-lupe
58.050.075.0 technical drawing
igus-icon-lupe
1 de 5
Energy tube R58 series
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm
igus-icon-arrow-left
igus-icon-arrow-right
Altura [Hi]
Altura [Hi]
35 mm
Diámetro máx. del cable
Diámetro máx. del cable
32 mm
Sistema de apertura
Sistema de apertura
apertura por el radio exterior
Anchura interior [Bi]
Anchura interior [Bi]
50 mm
Radio de curvatura [R]
Radio de curvatura [R]
75 mm

Estructura del artículo y cálculo del precio

Alimentación descentrada
mm
Precio total
EUR 269,39
EUR 8,69 / EslabonesTodos los precios son netos sin IVA ni gastos de envío
listo para enviar en 24-48 horas desde Alemania

Lista de piezas

(1)
Cadena portacables
Referencia : 58.050.075.0EUR 269,39
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm