Guide trough

Guide trough is used for long travels. They support the smooth low friction operation of the energy chains and energy tubes. Trough type: We offer guide troughs made of corrosion-resistant aluminium, steel or stainless steel. Delivery details: The troughs are delivered in 2m sections. The trough side parts can be linked with the base by screwing, welding or a special igus® installation set. The fixed end module for the guide trough is a quick fix for mounting the stationary end of an energy chain with a KMA mounting bracket. With this module, easy attachment of the energy chain with plastic-metal mounting bracket (KMA) to guide trough is possible, without drilling.

Cantidad de productos: 0
Lamentablemente, en estos momentos no hay productos disponibles en esta categoría. ¿Necesitas ayuda o una solución a medida? Con el chat online de igus® le ayudaremos a encontrar una solución rápida. O bien Envíenos un mensaje