CFU.V honeycomb strain relief | for fast assembly and high holding force

CFU.V.64.40.100.25.01 product image
igus-icon-lupe
play iconCFU.V.64.40.100.25.01 video
igus-icon-lupe
1 de 2
CFU.V.64.40.100.25.01 product image
CFU.V.64.40.100.25.01 video
  • 80% faster filling (compared to CFX strain relief), openable from both sides for assembly in seconds
  • Flexible honeycomb design for increased holding force
  • Tribologically optimised honeycomb design for the best hold
  • Different cables with diameters from 2mm to 17mm can be strain-relieved easily
  • Cables can be replaced easily
  • Easy positioning of cables
  • Inner width [Bi]: 100 - 400 mm
  • Inner height [hi]: 62 mm
  • For series: E2.48, 3400, 3500, 3450, 3480, R2.48, 167, 168, E4.48L, R4.48L, E4.42, H4.42, R4.42, E61.52, E6.52, R6.52
igus-icon-lieferzeitCFU.V.64.40.100.25.01
100