iglidur® A500, Cojinetes de fricción iglidur®, imperial

El especialista en medios de trabajo y temperaturas en el sector alimenticio

iglidur® A500
iglidur® A500 drawing
1 de 2
iglidur® A500
iglidur® A500 drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: A500SI-0203-03
  • Material: iglidur® A500
  • Forma: Cojinetes de fricción iglidur®
  • Dimensiones:
    • d1 0.125 inch
    • d2 0.1875 inch
    • b1 0.1875 inch
  • Ajustar dimensiones
  • Método de fabricación: Moldeo por inyección
  • Vida útil:
Propiedades de los materiales:
  • El corredor de fondo resistente a temperaturas más elevadas en el sector alimenticio
  • De acuerdo con normativa EC 10/2011
  • FDA conforme
  • Resistente a la temperatura desde -100 °C hasta +250 °C

iglidur® A500 | The endurance runner at higher temperatures in the food sector

iglidur® A500 is approved for direct contact with food. It has an exceptionally good chemical resistance and is thus suitable for the most difficult applications in the environment of machines for the food industry. Although iglidur® A500 is a very soft material, it also has excellent compressive strength, even at high temperatures.

Typical application areas

  • Beverage industry
  • Food industry
  • Medical technology

When do I use it?

  • When FDA conformity is required
  • When very high chemical resistance is required
  • When good abrasion resistance is required
  • For temperature resistance from -100°C to +250°C

When should I not use it?

  • When the highest wear resistance is required
  • When high temperature and chemical resistance is not required
  • When a low-cost universal bearing is required
¿Tiene dudas acerca de su idoneidad?

Consultas

Estaré encantado de responder a sus preguntas personalmente.

Claudio Salazar Klare
Claudio Salazar Klare

igus-icon-phone+56 - 22 710 58 25

Consultas y envíos

En persona:
De lunes a viernes de 8:00 a 18:00 h
Online:
Servicio de chat
De lunes a viernes de 8:00 a 18:00 h
¿Qué le parece la página web de igus? Denos su opinión.

Sobre igus®

Servicios

Contacto

Nuestras formas de pago

  • Factura

    Síganos

      Manténgase informado de las últimas novedades de igus® con nuestra Newsletter.

      igus-icon-globeIdioma:Español|País:Chile

      Los términos "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" y "yes" son marcas comerciales legalmente protegidas de igus® SE & Co. KG en la República Federal de Alemania y otros países. Esta es una lista no exhaustiva de las marcas comerciales de igus SE & Co. KG o de empresas afiliadas de igus en Alemania, la Unión Europea, EE.UU. y/u otros países o jurisdicciones.

      igus® SE & Co. KG puntualiza que no vende ningún producto de las empresas Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber y cualquier otro fabricante mencionado en esta página web. Los productos que ofrece igus® S.L.U. son los de igus® SE & Co. KG.