Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)
ZLN-40-OD fast small toothed belt axis

ZLN-40-OD fast small toothed belt axis

... quick reverse positioning ...

Discover our new toothed belt axis ZLN-40-OD. It contains a double carriage with right/left opposite drive. This makes quick reverse adjustments possible. 

The toothed belt axis is particularly impressive due to its compact design, which is caused by the toothed belt running around the side. The linear axis is delivered ready to connect with drylin® electric motors and desired lengths that are precise to the millimetre.
Request here

Tech up with igus drive technology

Tech up

  • Low installation height of 28mm
  • Quick reverse positioning
Reduce costs with igus®

Cost down

  • Space-saving design requires less installation space and helps reduce costs
igus® demonstrates how it works!

Proof

  • Load 120N, stroke length 250mm, feed 60mm/revolution, speed 2.5m/s,
    service life: 31,820,000 double strokes
Plastic to Oil - igus® is sustainable

Sustainability

  • Lubrication-free with drylin® N low-profile linear guide

Video


Technical Govie

Technical data

Part numberMax. stroke length
[mm]
Base weight
[kg]
Weight
per 100mm
[kg]
Max. static, load capacity
axial
[N]
Max. static,
 load capacity
radial
[N]
Shaft end support materialA
[mm]
Al
[mm]
H
[mm]
X
[mm]
ZLN-40-OD7500.360.053080Polymer40502860
Part numberE2
[mm]
E3
[mm]
AM
[mm]
LM
[mm]
lt
[mm]
ltm
[mm]
dp
[mm]
sgl
[mm]
v
[mm/rev]
f
[mm]
ZLN-40-OD324242.5703061.54.5M3 - 6 deep191.5603

Technical drawing

ZLN-40-OD

Other innovations in 2023

Discover more exciting news from the drylin® area

Drive technology online shop

Drive technology shop Order finished linear modules in standard sizes directly online.
Go to the online shop

Drive technology configurator

Drive technology configurator Haven't found the right product yet? Configure your own linear unit.
Go to the configurator

Make a product enquiry

Drive technology News - Query Do you have questions about one of our new products? Then write us a message here.
Send an enquiry now


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH