Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
My contact person
Vendortec Chile

Avda. Los Pajaritos 3195, Oficina 1410

Edificio Centro Maipú

Maipú – Santiago

+56 - 22 710 58 25
CL(ES)

Helicopter drone

Light and free from play

igus® products are used in this helicopter drone. The rotor blades are guided by igubal® KBRM rod end bearings with metal sleeves in the balls. This combination is precise and has absolutely no play. The whole rear jib was designed with bearings to rotate it around its longitudinal axis in order to isolate the rear rotor from vibration induced by the drive. Flange bearings made from iglidur® W300 have been resorted to here. More iglidur® W300 flange bearings ensure freedom from play with little installation space in the rotor head's driver.

Profile

  • What was needed: igubal rod end bearings, iglidur fixed flange bearings
  • Requirements: Precise and absolutely clearance-free linkage, corrosion-free, dirt-resistant and maintenance-free, lightweight solution in a small installation space
  • Industry: Aviation, drones
  • Success for the customer: The linkage of the rotor blades as well as the bearing of the moving end and the tail boom could be solved with very light bearing solutions from the igubal and iglidur bearing range. They guarantee zero clearance in the smallest installation space, corrosion protection, freedom from maintenance and resistance to dirt.
Drone

Problem

For the MARVIN Mk3 helicopter drone, different bearing systems were to be used to link the rotor blades and to decouple the tail rotor from vibrations. The drone's area of application brought with it special requirements for the components installed, above all the following targets were applicable for the linkage of the rotor blades: First of all, precise and absolutely clearance-free linkage had to be ensured, even when several rod end bearings were connected in series. The metal sleeves ensure secure fastening without impairing the smooth movement of the heads. Due to the outdoor use, it was also important that the drone and all individual components were corrosion-free, dirt-resistant and maintenance-free. As flawless flying performance of the drone had to be ensured, the solution also had to be as lightweight as possible, while fitting into only very limited installation space.

Solution

The rotor blades are steered by means of a swash plate in order to transfer the control movement of the actuators to the rotating rotor blades. The attachment of the push rods, the swash plate and the rotor blade holders is carried out via igubal rod end bearings of the type KBRM-03MH. The rotating part of the swash plate is driven by the rotor head via an articulated moving end. It performs an oscillating movement with each revolution of the rotor. The bearing of the moving end and the connection of the two moving end arms are made with iglidur fixed flange bearings of the type WFM-0304-03. The bearings ensure zero clearance in a small installation space and meet all requirements for corrosion protection, freedom from maintenance and dirt resistance. The moving end could be made significantly slimmer and lighter than when using ball bearings.
Furthermore, the entire tail boom of the helicopter was rotatably mounted around its longitudinal axis in order to decouple rotational vibrations around this axis from the tail rotor via a dampener structure. Fixed flange bearings of the type WFM-5560-60 are used here.

Yorck Rackow, Rotrob, Berlin


Consultas

I would be happy to answer your questions personally

Consulta y envíos

En persona:

De lunes a viernes de 7:00 a 20:00
Sábados de 8:00 a 12:00

Online:

24h


Los términos "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" y "yes" son marcas comerciales legalmente protegidas de igus® GmbH en la República Federal de Alemania y otros países. Esta es una lista no exhaustiva de las marcas comerciales de igus GmbH o de empresas afiliadas de igus en Alemania, la Unión Europea, EE.UU. y/u otros países o jurisdicciones.

igus® GmbH puntualiza que no vende ningún producto de las empresas Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber y cualquier otro fabricante mencionado en esta página web. Los productos que ofrece igus® S.L.U. son los de igus® GmbH.